IESNA:LM-63-2002
[TEST]P1437964
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-935-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49321.8
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6869.7 6911.8 6519.2 5748.1 5313.5 5271.5 5299.5 5411.7 5636.0 5930.4 6252.8 6911.8 8355.8 10122.3 12127.2 14089.9 15604.1 16781.7 
18211.8 19179.1 19697.9 19754.0 18590.3 17496.8 16557.4 14790.9 11173.8 7584.7 6056.6 3981.6 1444.0 771.1 518.7 280.4 196.3 112.2 0.0 
6869.7 6925.8 6533.2 5776.2 5341.6 5285.5 5327.5 5439.7 5650.0 5972.5 6308.9 6925.8 8369.8 10192.4 12295.4 14132.0 15744.3 17118.2 
18352.0 19347.4 19992.3 20034.3 18758.5 17665.0 16641.5 14847.0 11384.1 7823.1 6056.6 3995.7 1444.0 799.1 532.8 294.4 196.3 112.2 0.0 
6869.7 6911.8 6561.3 5888.3 5411.7 5341.6 5383.6 5509.8 5734.1 6084.6 6477.2 7038.0 8271.7 10178.4 12253.3 14328.3 16235.0 17833.2 
19361.4 20721.3 21492.4 21758.8 21436.3 19992.3 18758.5 17356.6 13683.4 9211.0 6533.2 4444.3 1948.8 939.3 630.9 420.6 322.5 182.3 0.0 
6869.7 6925.8 6631.4 6028.5 5551.9 5495.8 5509.8 5650.0 5916.4 6308.9 6841.7 7500.6 8397.9 10094.3 12225.3 14566.6 16711.6 18576.3 
20342.8 21870.9 22950.5 23637.4 23749.6 23553.3 22642.0 21001.7 19768.0 17777.2 14286.2 9070.8 3631.1 1500.1 925.3 602.9 434.6 
210.3 0.0 
6869.7 6953.8 6729.5 6351.0 5846.3 5748.1 5804.2 5972.5 6280.9 6771.6 7430.5 8257.7 9169.0 10444.8 12267.4 14594.7 17202.3 19571.7 
21352.2 22908.4 24072.1 24857.2 25474.0 26104.9 26343.3 25866.6 25081.5 23805.7 20777.4 14734.8 7795.0 2986.2 1444.0 771.1 434.6 
210.3 0.0 
6869.7 6939.8 6827.7 6645.4 6337.0 6168.7 6280.9 6575.3 6939.8 7444.5 8215.6 9225.1 10416.7 11608.4 13136.6 15197.5 17679.0 20104.4 
22165.4 23315.0 24198.2 25109.5 26062.9 27310.6 28530.4 29469.7 29904.3 30086.6 27759.3 21170.0 12603.8 5131.3 1976.8 925.3 448.6 
196.3 0.0 
6869.7 6995.9 6953.8 6967.9 6967.9 6953.8 7066.0 7416.5 7935.2 8650.2 9533.5 10655.1 11972.9 13543.2 15337.7 17412.6 19123.1 20749.4 
22151.3 23399.1 24576.8 25754.4 27380.7 29119.2 30619.3 31138.1 29932.4 27591.0 24688.9 20132.5 12267.4 4794.8 1542.2 743.1 322.5 
98.1 0.0 
6869.7 6981.9 7038.0 7178.2 7402.5 7696.9 8159.5 8636.2 9281.1 10066.2 11103.7 12435.6 13991.8 15856.4 17917.4 20104.4 21870.9 23118.7 
24170.2 25305.8 26791.9 28474.3 30030.5 31096.0 30044.5 27815.4 25095.5 21576.5 16291.1 9421.3 4500.4 2299.3 1289.8 757.1 476.7 
168.2 0.0 
6869.7 6981.9 7122.1 7360.4 7724.9 8243.7 8930.6 9757.8 10753.2 11846.8 13136.6 14650.7 16417.2 18492.2 20847.5 23034.6 24773.1 26189.1 
27296.6 28824.8 30829.6 32778.4 33914.0 33030.7 30745.5 28236.0 24660.9 18786.6 11930.9 6196.8 3364.8 1906.7 1289.8 911.3 532.8 210.3 
0.0 
6869.7 6967.9 7108.1 7416.5 7837.1 8411.9 9169.0 10024.2 11145.8 12253.3 13627.3 15225.5 17216.4 19333.4 21870.9 24338.4 26525.5 28474.3 
30142.7 32161.5 34839.3 36984.3 37979.7 36746.0 33787.8 29708.0 24310.4 16978.0 9379.3 4780.8 2607.7 1626.3 1093.5 743.1 462.7 238.3 
0.0 
6869.7 6911.8 7052.0 7374.4 7851.1 8468.0 9183.0 10178.4 11257.9 12449.6 13893.7 15520.0 17454.7 19557.7 22053.2 24618.8 26651.7 28418.2 
29792.2 31334.3 33283.1 34404.7 34306.5 32119.4 28376.2 23973.9 18856.7 12351.5 6617.4 3266.6 1976.8 1233.7 827.2 476.7 322.5 140.2 0.0 
6869.7 6897.8 7009.9 7290.3 7710.9 8271.7 8958.7 9785.8 10823.3 11846.8 13024.4 14370.3 15912.5 17679.0 19683.9 21913.0 23945.9 25488.1 
26735.8 28039.7 29301.5 29609.9 28754.7 25936.7 22277.5 18225.8 13977.8 9042.8 4766.7 2467.5 1584.2 1023.4 602.9 308.4 196.3 98.1 0.0 
6869.7 6855.7 6925.8 7122.1 7444.5 7893.2 8425.9 9042.8 9729.8 10500.9 11286.0 12183.2 13276.8 14496.5 16010.7 17749.1 19109.0 20202.6 
20637.2 20707.3 20539.1 19193.2 16641.5 12688.0 9000.7 6463.1 4640.6 3000.2 1752.5 1149.6 771.1 518.7 322.5 168.2 84.1 28.0 0.0 
6869.7 6771.6 6673.4 6659.4 6687.5 6785.6 6883.7 6939.8 7009.9 6953.8 6785.6 6519.2 6322.9 6308.9 6631.4 7066.0 7136.1 6463.1 5397.6 
4402.2 3364.8 2467.5 1934.7 1542.2 1247.8 1009.4 785.1 588.8 434.6 322.5 238.3 168.2 112.2 56.1 14.0 14.0 0.0 
6869.7 6603.3 6308.9 6014.5 5734.1 5453.7 5089.2 4472.3 3687.2 3000.2 2705.8 2719.8 2902.1 3196.5 3420.8 3364.8 2874.1 2229.2 1654.3 1331.9 
1177.7 1093.5 981.4 841.2 687.0 574.8 462.7 406.6 350.5 308.4 252.4 210.3 140.2 56.1 14.0 0.0 0.0 
6869.7 6519.2 6000.5 5439.7 4878.9 4191.9 3266.6 2383.4 2018.9 1948.8 1934.7 1934.7 1962.8 2004.8 1892.7 1528.2 1149.6 967.4 855.2 757.1 701.0 
644.9 588.8 532.8 490.7 462.7 420.6 322.5 238.3 182.3 112.2 70.1 28.0 14.0 0.0 0.0 0.0 
6869.7 6407.1 5706.1 4935.0 4065.8 3056.3 2117.0 1822.6 1752.5 1668.4 1598.3 1542.2 1486.1 1402.0 1219.7 967.4 827.2 701.0 602.9 546.8 490.7 
462.7 420.6 406.6 364.5 322.5 280.4 238.3 182.3 126.2 98.1 56.1 28.0 0.0 0.0 0.0 0.0 
6869.7 6308.9 5411.7 4500.4 3434.9 2257.2 1836.6 1724.4 1640.3 1542.2 1444.0 1317.9 1205.7 1079.5 925.3 799.1 687.0 588.8 518.7 476.7 434.6 406.6 
378.5 350.5 322.5 294.4 252.4 196.3 168.2 140.2 98.1 56.1 14.0 0.0 0.0 0.0 0.0 
6869.7 6182.7 5243.4 4121.8 2888.1 1934.7 1766.5 1682.4 1584.2 1486.1 1359.9 1205.7 1065.5 925.3 799.1 701.0 616.9 532.8 490.7 448.6 406.6 378.5 350.5 
322.5 280.4 252.4 210.3 168.2 140.2 112.2 70.1 28.0 0.0 0.0 0.0 0.0 0.0 
6869.7 6154.7 5103.2 3925.6 2495.5 1850.6 1752.5 1668.4 1570.2 1458.1 1317.9 1177.7 1023.4 883.2 757.1 658.9 588.8 518.7 462.7 420.6 378.5 350.5 308.4 
280.4 252.4 196.3 154.2 140.2 112.2 84.1 42.1 14.0 0.0 0.0 0.0 0.0 0.0 
6869.7 6140.7 5033.1 3757.3 2313.3 1836.6 1738.5 1654.3 1570.2 1458.1 1303.8 1149.6 995.4 869.2 757.1 673.0 602.9 546.8 476.7 420.6 364.5 336.5 294.4 
266.4 224.3 154.2 112.2 98.1 70.1 42.1 28.0 0.0 0.0 0.0 0.0 0.0 0.0 
6869.7 6084.6 5019.1 3771.3 2299.3 1822.6 1738.5 1654.3 1556.2 1444.0 1303.8 1149.6 1009.4 883.2 771.1 687.0 616.9 546.8 476.7 420.6 364.5 336.5 294.4 
266.4 224.3 154.2 112.2 84.1 70.1 42.1 14.0 0.0 0.0 0.0 0.0 0.0 0.0 
